{"product":{"productId":"agid.35029","price":1251.56,"name":"Actuating elements for remote control, stainless steel, with mushroom grip, Bowden cable systems"},"currency":"MXN"}
Material
Actuating element 1.4305.
Grip thermoplastic.
Setscrew brass.
Version
Stainless steel parts bright.
Setscrew electro zinc-plated.
Plastic grip available in various colours.
Setscrew electro zinc-plated.
Plastic grip available in various colours.
Show more
Show less
Actuating elements for remote control, stainless steel, without detent function, with mushroom grip, Bowden cable systems
from
$1,251.56
plus sales tax
plus shipping costs
Actuating elements for remote control, stainless steel, with detent function and mushroom grip, Bowden cable systems
from
$1,258.78
plus sales tax
plus shipping costs
Actuating elements for remote control, stainless steel, with detent function, rotation lock and mushroom grip, Bowden cable systems
from
$1,252.76
plus sales tax
plus shipping costs
Description
Product description
The operating elements for manual operation of the Bowden cable systems were specially designed to match the system-compatible indexing plungers. The combination of indexing plunger and actuating element forms a complete system which can be used for many types of application. Differing grip geometries enable optimal handling for the respective application.
Actuation variants: with detent function, without detent function, with rotation lock, rotary cam.
Grip types: Mushroom grip, T-grip, star grip, clamping lever.
Actuation variants: with detent function, without detent function, with rotation lock, rotary cam.
Grip types: Mushroom grip, T-grip, star grip, clamping lever.
Material
Actuating element 1.4305.
Grip thermoplastic.
Setscrew brass.
Version
Stainless steel parts bright.
Setscrew electro zinc-plated.
Plastic grip available in various colours.
Setscrew electro zinc-plated.
Plastic grip available in various colours.
Note for ordering
We recommend using the online shop configurator to create a complete system with ease.
Note
When installing the Bowden cables, the following points should be noted:
The length of the free end of the cable can change due to the layout angle, bending radius and load factors. So, after laying the Bowden cable, the length of the counter-bearing (casing) must be adjusted using the adjusting screw supplied. The adjusting screw is also used to set the pretension in the Bowden cable system.
When laying the cable, particular care must be taken to ensure that the bending radius is not below the minimum value, which in this case is R = 65 mm. A radius which is too narrow can lead to increased wear and higher friction.
Also avoid letting the bending radius briefly go below the minimum value when installing, as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.
The length of the free end of the cable can change due to the layout angle, bending radius and load factors. So, after laying the Bowden cable, the length of the counter-bearing (casing) must be adjusted using the adjusting screw supplied. The adjusting screw is also used to set the pretension in the Bowden cable system.
When laying the cable, particular care must be taken to ensure that the bending radius is not below the minimum value, which in this case is R = 65 mm. A radius which is too narrow can lead to increased wear and higher friction.
Also avoid letting the bending radius briefly go below the minimum value when installing, as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.
Scope of delivery
Actuating element with plastic grip and optional setscrew.
On request
Special versions.
Drawing reference
Form A: without detent function
Form B: with detent function
Form C: with detent function and rotation lock
1) Single Bowden cable connection
2) Double Bowden cable connection
3) Single Bowden cable connection with setscrew
Form B: with detent function
Form C: with detent function and rotation lock
1) Single Bowden cable connection
2) Double Bowden cable connection
3) Single Bowden cable connection with setscrew
Accessory
Indexing plunger 03096-08.
Indexing plunger 03096-09.
Hex nut 07212.
Mounting bracket 03099.
Bowden cable 03096-14.
Wire cable 03096-15.
Tension sleeve 03096-20.
End sleeve 03096-25.
Setscrew 03096-30.
Bowden cable distributor 03096-50.
Indexing plunger 03096-09.
Hex nut 07212.
Mounting bracket 03099.
Bowden cable 03096-14.
Wire cable 03096-15.
Tension sleeve 03096-20.
End sleeve 03096-25.
Setscrew 03096-30.
Bowden cable distributor 03096-50.