Swivel flange steel galvanised 12021-08-1040
Sales unit
$1,598.31
plus sales tax
Added to your shopping cart
Designation
Swivel flange
Main
material
steel
Surface finish
body
galvanised
D2=Fastening hole
35
A
38
A1
9
Cylinder
Ø
40
D
16
D3
6,5
D5
10,5
L
63
L1
max.
59
L2
16
R
1,6
S
max.
19
Socket
head screw
DIN 912
M6X25
T
6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised.
Note
Swivel flange for DIN ISO 15552 and DIN ISO 21287 standard and compact cylinders. A swivel flange is used for the swivel mounting of pneumatic cylinders.
Can be mounted on the top or bottom.
Can be mounted on the top or bottom.
Scope of delivery
1 swivel flange.
4 cap screws.
4 cap screws.
Accessory
Bearing block 12021-09.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.