Bracket mini GJL300 01247-05-21212598125
- Base element for system construction
- Hardened locating and tapped bushes
- Grid spacing 50 mm
- Ground support and clamping faces
- Compatible with basic elements with grid holes
Sales unit
$8,052.95
plus sales tax
Added to your shopping cart
Designation
Bracket
Version 1
mini
Version 2
with grid holes
Form
B
Main
material
GJL300
B=Width
98
D1=Thread
M12
D3=Fastening hole
M12
D=Reamed hole
12
H=Height
125
L=Length
125
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Grid spacing 50 ±0.02 mm.
Tooling blocks with grid holes are used for constructing modular fixtures. They can be positioned and mounted precisely on grid systems. This means that the grid hole spacing is maintained on the raised clamping face.
Tooling blocks can also be used as a base element for clamping smaller workpieces.
Size M12 tooling blocks are fastened using shoulder screws 07533-112065. Size M16 tooling blocks are fastened using shoulder screws 07533-116065.
Please order protection plugs to plug unused grid holes separately.
Tooling blocks with grid holes are used for constructing modular fixtures. They can be positioned and mounted precisely on grid systems. This means that the grid hole spacing is maintained on the raised clamping face.
Tooling blocks can also be used as a base element for clamping smaller workpieces.
Size M12 tooling blocks are fastened using shoulder screws 07533-112065. Size M16 tooling blocks are fastened using shoulder screws 07533-116065.
Please order protection plugs to plug unused grid holes separately.
Drawing reference
1) tapped hole
2) hole for shoulder screw
3) hole for DIN 912 cap screw
2) hole for shoulder screw
3) hole for DIN 912 cap screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.