Self-aligning pad with o-ring QT steel tempered, black oxidised 02006-606X025
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- Form P: optimum protection against damage to sensitive surfaces
- O-ring for protection against dirt and foreign particles
Sales unit
$1,317.48
plus sales tax
Added to your shopping cart
Designation
Self-aligning pad
Version 1
with o-ring
Version 2
adjustable
Form
P
Product type
hexagon
Main
material
QT steel
Surface finish
body
tempered, black oxidised
Component
material
polyurethane
B=Thread length
25
D2=Thread
M6
H=Height
12
SW=key width
10
Ball-Ø
7
D3
10
E
11,5
H1
4
Kind of fastening
external thread
SW1
-
W
28
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body carbon steel.
Ball:
Form P stainless steel with polyurethane surface.
Ball:
Form P stainless steel with polyurethane surface.
Version
Body tempered, black oxidised.
Ball:
Form P polyurethane, Shore hardness 60°.
Ball:
Form P polyurethane, Shore hardness 60°.
Note
The self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and pressure pieces in fixtures and toolmaking.
Ball secured against rotation.
Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.
In addition, they serve as stops, supports and pressure pieces in fixtures and toolmaking.
Ball secured against rotation.
Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.
Advantages
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.