text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamp strap
Version 1
cranked
Main material
aluminium
B2=Width
30
L=Length
100
A
15
B1
11
B3
15
C
12
E1
32
E2
32
E3
22
F kN
13,9
H max.
30
H1
14
R1
18
for screw
M10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel or EN AW-7022.
Version
Steel painted.
Aluminium bright.
Note
When using spherical washers use the wide series 07420 Form G.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought