text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamp strap
Version 1
with protective insert
Main material
QT steel
Component material
polyacetal
A=Height
20
B2=Width
30
For=For screws
M10
L1= length
125
A1
20,5
B1
11
B3
20
L2
38
L3
24
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Soft pad POM or polyurethane 99 Shore A.
Version
Black oxidised.
Note
The pressed in plastic inserts offer optimal damage protection for sensitive workpiece faces.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought