text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamp strap
Version 1
Swivelling
Main material
QT steel
B=Width
12
H=Height
8
L=Length
32
A
14
B1
2,5
D
5,5
F kN
3,42
H1
3
L1
14
L2
8
L3
1,2
R1
7
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.1191
Version
Black oxidised.
Note
Recommended clamp strap supports: 02130 and 02150.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought