text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Hook clamp
Version 1
with ground shank
Form
B
Main material
QT steel
Surface finish body
black oxidised
D=diameter
25
H=Height
92
B
18
D1
32
F max. kN
12
H1
68
H2
39
H3
11
H4
12
H5 max. clamping range
15
R
60
Socket head screw DIN 912
M12x80
Tightening torque max. Nm
46
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel, tempered.
Version
Black oxidised. Shaft OD ground.
Note
The stated clamping forces (F max.) and tightening torques are valid within the stated clamping ranges (H5).
Advantages
Compact design for use in the tightest of spaces
Diverse versions and sizes
Accessory
Hook clamp holders 04375.
Hook clamp holders 04379.
Extensions for jack screws 04378.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought