text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Side clamp
Version 1
with cam
Main material
QT steel
Surface finish body
black oxidised
Main colour
black
B=Width
32
D=Thread
M8
H=Height
23
L=Length
44
SW=key width
19
B1
10
Clamping force kN
3,5
H1
20
H2
8
H3
7
H4
15
L1
28,5
L2
26,5
SW1
6
Tightening torque max. Nm
45
Travel S
4
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Assembly
1. Screw the locking screw into the collar bush, fixture clamp and clamping unit and screw onto the baseplate.
2. The workpiece is clamped by tightening the fixture clamp with a spanner.
Advantages
- Compact design
- Quick and easy clamping of components
- Pull-down effect
Drawing reference
1) Locking screw
2) Collar bush
3) Fixture clamp
4) Clamping unit
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought