text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Attachment step jaw
Version 2
hardened
Main material
steel
B=Width
53
H4=height
17
H=Height
31
L=Length
80
B1
23
B2
17
H1
34,1
H2
12
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Stepped jaws hardened, clamping faces ground.
Grip rail hardened.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought