text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Connecting coupling
Version 1
GST18i3 plug
Version 2
GST18i3 socket
Main material
plastic
Main colour
black
Rated current A
16
Rated voltage V
250
Safety rating
IP20
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
PA plastic.
Contacts: CuZn, tin plated.
Version
black.
Note
3-pole connection coupling for the direct linking of socket strips and LED lamps.

Side 1: GST18i3 plug
Side 2: GST18i3 socket.

Please note: Use of the connecting coupling is only permitted in combination with a slot key profile connector type I 07075-02.
Temperature range
Permanent temperature resistance 70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought