{"product":{"productId":"agid.35351","price":2875.46,"name":"Connecting elements with tension relief, Form B"},"currency":"MXN"}
- Quick and easy fixation of energy chains or corrugated pipes
- Connecting element with tension relief teeth
- Quick installation with captive snap lock
- Adaptation holes for conventional robot types
- For end fastening
Description
Material
Polyamide PA6.
Version
black.
Note
Connecting elements with tension relief for holding and securing energy chains or a corrugated pipes.
Connecting elements are used where energy chains/corrugated pipes need to be held in place to prevent twisting.
The connection elements are equipped with tension relief teeth. The lines can be secured to the teeth using cable ties.
Connecting elements are used where energy chains/corrugated pipes need to be held in place to prevent twisting.
The connection elements are equipped with tension relief teeth. The lines can be secured to the teeth using cable ties.
Temperature range
-45 °C to +105 °C (briefly up to +150 °C).
Assembly
The connection elements can be opened and closed tool-free via a plastic latch. The inner jaws with tension relief teeth consist of two identical half-shells that are mounted on the energy chain via hole-pin connections. The jaws fitted around the energy chain are inserted into the connection element and enable the energy chain to be held securely by means of the internal profiling.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.