text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rotary flange
Main material
polyamide
Main colour
black
Nominal size
70
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide PA6.
Version
black.
Note
Rotary flange for use with any connecting element, a low-friction guide or swivel arms. The rotary flange offers greater freedom of movement when guiding energy chains. The rotary flange can be rotated through 360°.

With the optionally available swivel arms, the rotary flange obtains a further degree of movement freedom.
Assembly
The rotary flange is attached to robots/machines at the appropriate point using four screws.

The hole pattern on the rotary plate is matched to those on the connecting elements, low-friction guides and swivel arms.
Accessory
Connecting elements with tension relief 80855-05.
Connecting elements 80855-06.
Low-friction guides 80855-08.
Swivel arms 80855-11.
Brackets for adapters 80855-21.
Brackets with spring stop 80855-40.
Swivel arms with spring stop 80855-41.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought