text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Holder
Version 1
for collet
Main material
steel
Surface finish body
nickel-plated
D2=Thread
M12
D=outside diameter
160
F1=Max. outer clamping (kN)
12
F2=Max. internal clamping (kN)
10
H=Height
50
A
60
D1
63
D3
110
D4
M12x1,75
D5
12
H1
24
SW
10
T
14
T1
13
T2
25
Tightening torque max. Nm
40
for screws
M12
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
nickel-plated.
Note
With this adaptor, collets for internal and external clamping can be mounted.
The workpiece is clamped by tightening the screw on the side.
A dowel pin is used to secure the adaptor against rotation.
The collet is positioned on the adaptor with 2 dowel pins.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought