Dowel pin steel hardened 03320-05-025X12
- For connecting and positioning workpieces one under the other
Sales unit
$5.42
plus sales tax
Added to your shopping cart
Designation
Dowel pin
DIN EN ISO
DIN EN ISO 8734
Main
material
steel
Surface finish
body
hardened
D=diameter
2,5
L1=Length
12
L2
0,4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Fully hardened.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.