text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Indexing plunger
Version 1
ECO
Version 2
with thread lock
Form
CP
Form definition
with locking slot, without locknut
Product type
with thread lock
Main material
steel
Surface finish body
not hardened
Component material
thermoplastic
Component colour
black grey RAL 7021
D1=Thread
M6
D=pin diameter
3
L=Length
31,5
D2
14
Fx30°
0,8
L1
12
L2
5
L3
10
Locknut
without locknut
SW1
6
Size
9
Spring force final pressure F2 approx. N
10
Spring force initial pressure F1 approx. N
4
Travel S
3,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form CP is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The thread lock allows the fitting depth to be coordinated exactly with the existing components, so that no stops are required.

Indexing plungers with regular threads and not ground or hardened indexing pins are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The tighter machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.
Material

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Thread lock polyamide.

Version
Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Mushroom grip black grey RAL7021.

Thread lock blue.
Note
The thread lock is a bonding polyamide coating that is applied pointwise (spot).
On request
Special versions and fine thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought