Locating cylinder Ball Lock QT steel 03153-250252
- Tool-free clamping
Sales unit
$2,814.53
plus sales tax
Added to your shopping cart
Designation
Locating cylinder
Version 1
Ball Lock
Version 2
with clamping lever
Main
material
QT steel
Component
material
zinc
Component
colour
orange
A=Handle length
65
D=pin diameter
25
L=shaft length
49
D1
45
D2
M8
Grid plate
thickness ±0,05
25
H
max.
45
Holding
force
F kN
30
L1
10
L2
42,5
L3
45,5
SW
4
Tightening
torque
max. Nm
9
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Locating cylinder QT steel
Balls roller bearing steel.
Grip die-cast zinc acc. to DIN EN 12844.
Steel parts grade 5.8.
Balls roller bearing steel.
Grip die-cast zinc acc. to DIN EN 12844.
Steel parts grade 5.8.
Version
Locating cylinder tempered, black oxidised
Balls hardened, bright
Grip plastic coated pure orange RAL 2004 .
Steel parts black oxidised.
Balls hardened, bright
Grip plastic coated pure orange RAL 2004 .
Steel parts black oxidised.
Note
When the clamping lever is tightened, the centre ball moves downwards forcing the three securing balls outwards where they clamp in the locating bush.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Assembly
1. Unscrew the threaded pin from the locating cylinder.
2. Screw the clamping lever on.
2. Screw the clamping lever on.
Advantages
Tool-free clamping
Scope of delivery
03153 locating cylinder Ball Lock.
06460 clamping lever die-cast zinc with external thread.
06460 clamping lever die-cast zinc with external thread.
Accessory
03153 repair kit
03154 centring bush.
03155 locating bushes Form A (pressed in at rear).
03156 locating bushes Form B (screwed-on from the front).
03154 centring bush.
03155 locating bushes Form A (pressed in at rear).
03156 locating bushes Form B (screwed-on from the front).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.