Stop screw steel 03087-10316
- Smooth stop face
- With locknut
Sales unit
$107.16
plus sales tax
Added to your shopping cart
Designation
Stop screw
Form
A
Main
material
steel
D=Thread
M3
L=thread length
16
K
2
Kind of fastening
external thread
SW
5,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel grade 10.9
(M3 8.8)
(M3 8.8)
Version
Stop screw black oxidised.
Nut galvanised.
Nut galvanised.
Note
Size M3 stop screw only available in grade 8.8.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.