Tongue without stop stainless steel A2 bright 05578-12-145X121
Sales unit
$55.63
plus sales tax
Added to your shopping cart
Designation
Tongue
Version 1
without stop
Version 2
offset upwards
Main
material
stainless steel A2
Surface finish
body
bright
A by H=26,1
12,1
B=Width
19,5
L=tongue length
45
B1
8,1
Steel code
1.4301
Suitable for
05578-10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4301.
Version
Bright.
Note
*A in mm by housing length H=26.1 mm.
Accessory
Quarter-turn lock zinc, for fire services, DIN 14925 05578-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.