{"product":{"productId":"agid.36856","price":74.07,"name":"Latches, steel or stainless steel, with spring clip and integrated length compensation for up to 500N, fastening holes concealed"},"currency":"MXN"}
Material
Steel or stainless steel 1.4301.
Version
Steel zinc-plated.
Stainless steel electropolished.
Stainless steel electropolished.
Show more
Show less
Latches, steel or stainless steel, with spring clip and integrated length compensation for up to 500N, fastening holes concealed, style A
from
$74.07
plus sales tax
plus shipping costs
Latches, steel or stainless steel, with spring clip and integrated length compensation for up to 500N, fastening holes concealed, style B
from
$89.44
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel 1.4301.
Version
Steel zinc-plated.
Stainless steel electropolished.
Stainless steel electropolished.
Note
Latches with spring clip for securely closing and locking hatches, container lids, machine panelling and similar. The toggle system makes them vibration proof.
The fastening force is applied by traction on a spring clip The latches can be screwed on or riveted.
The fastening force is applied by traction on a spring clip The latches can be screwed on or riveted.
Drawing reference
Form A: with integrated spring (max. +4 mm)
Form B: with integrated screw for manual adjustment (max. +4 mm)
Form B: with integrated screw for manual adjustment (max. +4 mm)