Cuarto de vuelta variable compression steel cincado y pasivado 05577-01-4337441
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Application sectors: material handling, assembly, logistics, doors, control cabinet construction
- Variable compression 7 mm
- Latch unlocked by rotating left
- Actuation: 7 mm square, 3 mm and 5 mm double lug, star grip
Unidad de venta
$560.12
más IVA.
Se ha añadido a su cesta de la compra
Descripción
Cuarto de vuelta
Versión 1
variable compression
Material
del cuerpo
de base
acero
Superficie
cuerpo
de base
cincado y pasivado
H=Altura
40
L=Longitud de lengüeta
37
S=Espesor de pared máx.
7
SW=Ancho de llave
27
A
37 - 44
Accionamiento
paletón doble 3 mm
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Descripción
Material
Compression latch steel.
DIN 6336 star grip thermoset.
DIN 6336 star grip thermoset.
Version
Compression latch trivalent blue passivated.
Star grip black.
Star grip black.
Note
Compression latches are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise.
Assembly
Cut a notch in a Ø25 mm hole for the locking pin. Pass the latch through the hole. The tongue must be in the end position and in the centre of the opening before the nut can be slipped on and tightened.
Functions
Turning the actuator 90° brings the tongue into the closed position. Turning the actuator further winds the tongue up the thread and increases the pressure on the frame. To unlock the latch turn the actuator to the left. The tongue moves to the open position and, even doors with sticky seals can be easily opened.
The variable compression gap is 7 mm. The frame width range of 9-44 mm is covered by 7 offset tongues (dimension A).
Supplied completely assembled.
The variable compression gap is 7 mm. The frame width range of 9-44 mm is covered by 7 offset tongues (dimension A).
Supplied completely assembled.
On request
Water tight A2 stainless steel version rated IP65.
Drawing reference
1) indexing pin
2) door frame
Actuation:
a) square 7 mm
b) double lug 3 mm
c) double lug 5 mm
d) star grip
e) triangle 7 mm
2) door frame
Actuation:
a) square 7 mm
b) double lug 3 mm
c) double lug 5 mm
d) star grip
e) triangle 7 mm
Accessory
Key 05586
Nota importante sobre la descarga de modelos CAD
Para descargar nuestros modelos CAD, primero debe iniciar sesión. Si aún no ha creado una cuenta, regístrese en "Mi cuenta" (parte derecha de la pantalla) y siga las instrucciones.