text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rotary latch
Version 1
with recessed grip
Form
B
Main material
stainless steel A2
Surface finish body
bright
Component material
stainless steel
Surface finish component
bright
D=diameter
28
H=Height
16,5
Clamping force N
30
D1
13
D2
39
D3
25
D4
32
D5
39
D6
28
H1
8,5
H2
2
Holding force N
30
M
M2,5
Pullout force F kN
1
Shearing force kN
2,5
T
6
T1
>6
T2
3,5
Temperature resistance
≤180 °C
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing and grip stainless steel 1.4305.
Pin stainless steel 1.4310.

Version
Bright.
Note
Stainless steel M2,5 fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Ensure that the twist grip is in the ”OFF” position.
Insert the quarter-turn clamp lock into the clamping plate and turn the grip to the ‘ON’ position.
When fully clamped, an audible click will be heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws
Accessory
Stainless steel clamping plate 05592-05 for quarter-turn clamp lock with recessed grip.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Otros clientes también compraron