Quarter turn lock with T-grip zinc black powder-coated 05572-1182
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Can be installed pre-assembled, right or left mounting
- The key can be removed in both positions (open and closed)
- Application sectors: material handling, assembly, logistics, control cabinet construction
Sales unit
$314.16
plus sales tax
Added to your shopping cart
Designation
Quarter turn lock
Version 1
with T-grip
Main
material
zinc
Main
colour
black powder-coated
H=Height
18
S=Max. wall thickness
8
Actuation
T-Grip
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal CR.
O-ring NBR, flat seal CR.
Version
Housing trivalent passivated.
Actuator black powder-coated.
Nut galvanised.
Actuator black powder-coated.
Nut galvanised.
Note
Right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors). The fastening nut has claws allowing it to be used as an earthing nut.
Water and dust proof as per IP65 through the O-ring and flat seal.
The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system, i.e. the same key works in all locks (lock type 101 or 1333).
Order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Water and dust proof as per IP65 through the O-ring and flat seal.
The lockable quarter-turn locks are supplied with 2 keys. The key can be removed in both positions (open and closed). The cylinder locks have a single-key system, i.e. the same key works in all locks (lock type 101 or 1333).
Order required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory
Key 05586.
Tongue for steel quarter-turn lock 05569.
Tongue for steel quarter-turn lock 05569.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.