Tubular handle with elec. switch function PVC black 06980-11-180
- with two push buttons
- with red or green LED
- Retaining element to open and close lids, panels and hoods
- Mounted from the front
Sales unit
$9,888.37
plus sales tax
Added to your shopping cart
Designation
Tubular handle
Version 1
with elec. switch function
Version 2
2 push buttons
Form
A
Product type
without emergency stop
Main
material
PVC
Main
colour
black
Component
material
polyamide
Component
colour
black
A=Hole spacing
180
D=Fastening hole
8,5
L=Length
230
B
48
B1
32
H
80
H1
10
H2
60
L1
13
Load
capacity
N
1000
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Grip tube PVC thermoplastic.
Version
Grip legs black.
Grip tube black.
Grip tube black.
Note
Push button 1 (changer)
Push button 2 (closer
2 LED's
Plug 8 pin
Plug mounted in the grip leg from the lower tube axis.
Connector with 10 m cable available as accessory. Must be ordered separately.
Rating: IP65 when connector is screwed on.
Optically matching tubular handle without electronic switch function (06939-01) available.
Push button 2 (closer
2 LED's
Plug 8 pin
Plug mounted in the grip leg from the lower tube axis.
Connector with 10 m cable available as accessory. Must be ordered separately.
Rating: IP65 when connector is screwed on.
Optically matching tubular handle without electronic switch function (06939-01) available.
Assembly
From the front.
Drawing reference
2) Red LED
3) Green LED
4) Push button 1
5) Push button 2
6) Connector, M12x1
3) Green LED
4) Push button 1
5) Push button 2
6) Connector, M12x1
Accessory
Plastic tubular handle with plastic grip legs 06980.
Connector bush M12x1, with screw lock 80150-10.
Connector bush M12x1, with screw lock 80150-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.