text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Taper grip
Version 1
fixed
Main material
thermoset
Main colour
high-polish finish black
Component material
steel
Component colour
galvanised
D1=Outside diameter
18
D=Thread
M6
L1=Handle length
64
L=thread length
8
D2
13
Thread type
external thread
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoset PF 31.
Screw galvanised steel.
Version
High-gloss polished.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought