text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Form
B
Main material
aluminium
Surface finish body
anodised
Main colour
black
Component material
polyamide
Component colour
black
A=Hole spacing
55
D=Fastening hole
M5
L=Length
75,5
Assembly
from the operating side
B
12,5
H
40
Load capacity N
1000
Pull handle: cross section
square
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grip aluminium.
Legs and cap PA 6.
Tapped bush steel.
Version
Grip natural colour or black anodised.
Tapped bush galvanised.
Note
- 19”
- Closed design
- Simple assembly
- The cap is tapped on using a plastic hammer
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought