- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Temperature resistance from -50 °C to 130 °C
- Form A: with baseplate
- Mounting: from the front, fastening material included
Description
Material
Glass-bead reinforced thermoplastic.
Version
matt black.
Note
Ergonomic and functional pull handles with temperature resistance of -50 °C to +130 °C.
Supplied with DIN 912 galvanised socket head screws, DIN 934 nuts, DIN 125 galvanised washers and caps.
The versions 06908-110006 and 06908-210006 are supplied without caps.
Supplied with DIN 912 galvanised socket head screws, DIN 934 nuts, DIN 125 galvanised washers and caps.
The versions 06908-110006 and 06908-210006 are supplied without caps.
Drawing reference
1) end cap
2) baseplate
2) baseplate
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.