text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Version 1
with soft inner face
Version 2
wet area
Main material
thermoplastic
Main colour
black
Component material
Styrene-ethylene-butylene-styrene copolymer
Component colour
grey
A=Hole spacing
150
D=Fastening hole
M8x25
H=Height
53
L=Length
178
Assembly
from the operating side
B
29
B1
25,5
L1
118
Load capacity N
500
Pull handle: cross section
ergonomic
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
bumetrizole
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Hard components glass-bead reinforced thermoplastic.
Soft components SEBS
Version
Hard component matt black, soft component basalt grey.
Note
Heavy-duty polyamide handle. Excellent carrying and gripping comfort thanks to its soft inner surface.
Black galvanised cap screws, nuts and washers are supplied.
For wet areas, the fastening material is supplied in stainless steel (1.4301).
Assembly
From the front.
On request
With individual caption, embossed or raised on the soft material. Hard and soft components are available in all RAL colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought