{"product":{"productId":"agid.32509","price":241.49,"name":"LEVER DIN99, FORM:L, A=76 STAINLESSSTEEL A2 1.4301, X=10"},"currency":"MXN"}
Lever
stainless steel A2
blasted
- Versatile use through gluing or pinning
- Reliable and stable
- Application fields: fixture and plant construction
Sales unit
$241.49
plus sales tax
Added to your shopping cart
Item
Lever
Form
L
DIN
DIN 99
Main
material
stainless steel A2
Surface finish
body
blasted
Steel code
1.4301
A=Handle length
76
X=bore
10
B1
14,5
D1
13
D2
ball
20
Form definition
20°
H
38
Kind of fastening
reamed hole
L2
6
Description
Material
Steel or stainless steel A2.
Version
Steel polished.
Stainless steel 1.4301 abrasive blasted.
Stainless steel 1.4301 abrasive blasted.
Note
To fix the lever to another element, gluing is often more cost-effective than pinning.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.