text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Insert
DIN
DIN 3015-1
Main material
steel
Surface finish body
zinc-nickel coated
Size
0/1/2/3/4/5/6/7/8
Suitable for DIN 3015-1 light series
size 0–8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Zinc-nickel coated.
Note
Inserts for clamp fitting DIN 3015-1 light series.

The inserts are placed in the upper clamp half when the clamp is mounted in combination with hex head screws but without a cover plate.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought