text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grub screw
Version 1
with screw-in stop
Product type
Grub screw
Main material
stainless steel
Surface finish body
bright
D=Thread
M6
G=thread / for thread
M6
L=Length
30
Kind of fastening
thread
L1
9
L2
1,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel trivalent blue passivated.
Stainless steel, bright.
Note
Studs with screw-in stop have been designed especially for gluing-in. They allow mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
The LOCTITE products 638 and 648 (see 97990) have proven themselves in practice as successful bonding agents.
Drawing reference
1) screw-in stop
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought