text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Swivel foot
Form
A
Main material
QT steel
Component material
free-cutting steel
D1=Thread
M10
D=plate diameter
32
H=Height
22
H2
5
Load rating max. kN
20
SW
17
T
10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material, version
Form A: Foot high-carbon steel, ball element case-hardened steel, black oxidised.
Form B: Stainless steel, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought