text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Countersunk screw
Version 1
with hexagon socket
DIN EN ISO
DIN EN ISO 10642
Product type
screw
Main material
steel
Surface finish body
bright (black)
D=Thread
M3
L=Length
16
SW=key width
2
D1
5,81
D1 max.
5,81
Grade
8.8
K
1,86
K max.
1,86
Kind of fastening
hexagon socket
Lg max.
1
Ls min.
0
T
1,25
T max.
1,65
Thread type
full thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought