text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw
Version 1
rounded head
DIN
similar to DIN 34805-2
Form
B
Form definition
with hexalobular socket and collar
Product type
screw
Main material
stainless steel A2
Surface finish body
bright
D=Thread
M4
G=thread / for thread
M4
L=Length
10
TX=Internal drive
20
D1
9,4
Grade
70
K
2,45
Kind of fastening
hexalobular socket
Lg max.
2,1
Ls min.
0
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Steel grade 10.9, electro zinc-plated.
Stainless steel A2-70, bright
Note
DIN 34805-1 - Form A: Screws with flattened pan head and hexalobular socket.
DIN 34805-2 - Form B: Screws with flattened pan head, collar and hexalobular socket.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought