Socket head screw with hexagon socket stainless steel A2 bright 07160-912X30
- with thread lock: safety against vibrations, reusable
- Version: steel or stainless steel (A 2)
Sales unit
$51.71
plus sales tax
Added to your shopping cart
Designation
Socket head screw
Version 1
with hexagon socket
Version 2
with thread lock
DIN EN ISO
DIN EN ISO 4762
Product type
screw
Main
material
stainless steel A2
Surface finish
body
bright
D=Thread
M12
G=thread / for thread
M12
L=Length
30
SW=key width
10
DK
18
Grade
70
K
12
Kind of fastening
hexagon socket
L1
10
Lg
max.
6
Loosening torque
approx. Nm
0,9
Ls
min.
0
Tightening torque
approx. Nm
1,8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel (A 2).
Thread lock nylon.
Thread lock nylon.
Version
Steel grade 8.8, black.
Stainless steel A2-70, bright.
Stainless steel A2-70, bright.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.