Conical seat QT steel tempered 07420-336
- To compensate for unevenness
- Version: steel or stainless steel
Sales unit
$387.11
plus sales tax
Added to your shopping cart
Designation
Conical seat
DIN
DIN 6319
Form
G
Product type
Conical seat
Main
material
QT steel
Surface finish
body
tempered
D1=Internal diameter
42
D2=Outside diameter
80
G=thread / for thread
M36
H=Height
12
D5
60
H2
20,3
Kind of fastening
bore
Load rating
max. kN
(static load only)
394
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel or stainless steel.
Version
QT steel, tempered (350 + 80) HV 30.
Stainless steel, bright.
Stainless steel, bright.
Note
Conical seat Form G should be used over slots.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.