text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Washer
DIN EN ISO
Product type
washer
Main material
stainless steel A4
Surface finish body
bright
D1=Internal diameter
4,3
D2=Outside diameter
9
For=For screws
M4
H=Height
0,8
Grade
70
Kind of fastening
bore
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought