Thrust screw without head steel black oxidised 07119-304X41
- For gentle clamping or exerting pressure on threaded spindles, axles and shafts
- Application sectors: machine, fixture and plant construction, material handling, assembly
- with thread lock: safety against vibrations, reusable
Sales unit
$113.76
plus sales tax
Added to your shopping cart
Designation
Thrust screw
Version 1
without head
Version 2
with thread lock
Product type
with bolts
Main
material
steel
Surface finish
body
black oxidised
Component
material
POM
D=Thread
M4
L=Length
41
SW=key width
2
D1
2
Grade
10.9
L1
5
L3
1,7
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Screw grade 10.9.
Pin brass or POM.
Thread lock nylon.
Pin brass or POM.
Thread lock nylon.
Version
Screw black oxidised.
Note
Thrust screws are ideal for clamping or exerting pressure on threaded spindles, axles, shafts and treated surfaces without marring.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.