Magnet deep pot magnet AlNiCo 09094-05
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine, plant and fixture construction
- Temperature range up to 450 °C
- Shielded system
Sales unit
$1,406.27 / Piece
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
deep pot magnet
Version 2
round
Main
material
AlNiCo
Surface finish
component
painted
Component
colour
red
D1=Thread
M12
D=outside diameter
65
H=Height
43
T=thread depth
13
Hazardous goods class
Danger goods class 9
Kind of fastening
internal thread
Magnetic
force
N
400
Temperature*
max. °C
450
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, steel.
Magnetic core AlNiCo.
Magnetic core AlNiCo.
Version
Housing painted red.
Note
Hard magnet in aluminium housing and steel jacket. Shielded system. Pot magnets are used for retaining, lifting and mounting in fixtures.
Due to the painted surface, the diameter D can be up to +0.8 mm.
Due to the painted surface, the diameter D can be up to +0.8 mm.
Temperature range
max. 450°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.