text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Magnetic gauge stand
A=Length
76
B=Width
50
C=height
55
D=Thread
M8X8
E
25
F
36,5
Hazardous goods class
Danger goods class 9
Magnetic force N
900
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Version
Permanent magnetic base with high magnetic force.
On/Off switch.
Surface black.
Note
Permanent magnetic bases are used in fixtures as retaining magnets, as gauge stands etc.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought