Wing grip thermoplastic black grey RAL 7021 06652-01A15X10
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- Various colours available
Sales unit
$80.98
plus sales tax
Added to your shopping cart
Designation
Wing grip
Form
L
Form definition
with external thread
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
stainless steel
Component
colour
bright
Steel key
1.4305
A=Handle length
50
B=Width
5
D=Thread (inch)
10-32
H=Height
24
L=thread length
10
Colour
Cap
light grey RAL 7035
D2
14
H1
11,5
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoplastic.
Screw grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.
Version
Steel trivalent blue passivated, stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.