Handwheel reamed hole grey cast iron 06271-2140XCQ
- Control element for positioning and adjusting shafts and spindles
- Application sectors: machine, plant, equipment construction and measuring devices
- For opening, closing and operating valves in fittings, machine tools
- stable and durable
- Wheel rim concentricity and axial run-out less than ISO tolerance (IT) 12
Sales unit
$1,339.76
plus sales tax
Added to your shopping cart
Designation
Handwheel
Version 1
reamed hole
Version 2
fixed
DIN
DIN 950
Product type
fixed grip
Main
material
grey cast iron
Component
material
steel
D1=Outside diameter
140
D2=D2 (inch)
0,625
L3=height
39
D3≈
30
Grip
Machine handle
L1
19
Number of
spokes
3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handwheel, grey cast iron.
Grip steel.
Grip steel.
Version
Wheel rim turned and polished.
On request
Hubs with square socket or powder-coated handwheels.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.