Knurled knob with handle thermoplastic black grey RAL 7021 06268-11CM5
- Suitable for manual positioning, fixating and clamping
- Application fields: machine, plant and fixture construction, toolmaking
- The NOVO grip product range represents an attractive design and an easy-to-grip form
- Form H: without transverse hole
- Various colours available
Sales unit
$328.69
plus sales tax
Added to your shopping cart
Designation
Knurled knob
Version 1
with handle
Form
M
Form definition
with transverse bore
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
steel
D1=Outside diameter
40
D2=D2 (inch)
16,5
D=bore
0,25
H=Height
31
T=bore depth
10
Colour
Cap
light grey RAL 7035
D3
10
D4
M4
H1
13
H2
16
H3
5,5
L1
15
Size
1
Thread type
reamed hole
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoplastic.
Bush grade 5.8 steel.
Bush grade 5.8 steel.
Version
Steel trivalent blue-passivated.
Drawing reference
Form M: with transverse hole and grub screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.