text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Nut
Version 1
for T-slot
Main material
QT steel
Surface finish body
hardened and black oxid finish
D=Thread
5/16-18
B in inch
5/8
B1 in inch
3/8
H in inch
0.375
H1 in inch
0.250
L inch
0.875
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Case-hardened and black oxidised.
Note
The last thread is not complete, so that the counterpart cannot be screwed through completely.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought