Material
Housing steel plate.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Version
Housing pressed. Swivel castor housing with 2x ball bearings in the swivel head and ball protection. Wheels with ball bearing.
Show more
Show less
Steel plate fixed castors with abrasion-resistant polyurethane tread, standard version - inch
from
$1,189.55
plus sales tax
plus shipping costs
Steel plate swivel castors with abrasion-resistant polyurethane tread, standard version - inch
from
$1,221.46
plus sales tax
plus shipping costs
Steel plate swivel castors with stop-fix and abrasion-resistant polyurethane tread, standard version - inch
from
$1,614.56
plus sales tax
plus shipping costs
Description
Material
Housing steel plate.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Version
Housing pressed. Swivel castor housing with 2x ball bearings in the swivel head and ball protection. Wheels with ball bearing.
Note
These wheels are unbreakable. Wheel axle threaded. Wheels non-marking.
Temperature range
-20 °C to +70 °C.