Material
Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version
Housing pressed. Swivel castor housing with 2x ball bearing in swivel head. Wheels with ball bearing.
Show more
Show less
Steel plate fixed castors with rubber tread, standard version - inch
from
$1,046.28
plus sales tax
plus shipping costs
Steel plate swivel castors with rubber tread, standard version - inch
from
$1,078.78
plus sales tax
plus shipping costs
Steel plate swivel castors with stop-fix and rubber tread, standard version - inch
from
$1,471.89
plus sales tax
plus shipping costs
Description
Material
Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version
Housing pressed. Swivel castor housing with 2x ball bearing in swivel head. Wheels with ball bearing.
Note
Wheel axle threaded. Swivel and fixed castors with screw-on plate. Wheels grey, non-marking.
Temperature range
-20 °C to +60 °C.