Guide roller without housing polyurethane brown 95057-035112025
- Two different treads
- Extrathane tread: quiet, low rolling resistance, trackless, highly abrasion resistant
- Polyamide 6 tread: breakproof, low rolling resistance, highly abrasion resistant
- Can be used on e.g. conveyor belts or doors
Sales unit
$225.46
plus sales tax
Added to your shopping cart
Designation
Guide roller
Version 1
without housing
Main
material
polyurethane
Main
colour
brown
B=belt width
11
D=roller diameter
35
Ball bearing
608 2RS
D1
8
Material
tread
Thermoplastic polyurethane
Permissible
load
kg
25
Wheel
bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Tread Extrathane, Shore hardness 92A, light brown.
Tread polyamide 6 Shore hardness 70D, white.
Tread thermoplastic polyurethane (TPU) Shore hardness 92, dark grey and wheel body polyamide, silver grey.
Tread thermoplastic polyurethane (TPU) shore hardness 98, brown.
Tread polyamide 6 Shore hardness 70D, white.
Tread thermoplastic polyurethane (TPU) Shore hardness 92, dark grey and wheel body polyamide, silver grey.
Tread thermoplastic polyurethane (TPU) shore hardness 98, brown.
Note
The tread is firmly bonded onto a ball bearing.
Extrathane tread: quiet running, low rolling resistance, elastic, gentle on floors, very abrasion-resistant, high cut and tear resistance, non-marking, no contact discolouration.
Tread polyamide 6: break-resistant, very low rolling resistance, easy running on smooth floors, very abrasion-resistant.
Tread thermoplastic polyurethane (TPU) silver-grey: low rolling resistance, very abrasion-resistant, hydrolysis-resistant, non-marking, no contact discolouration.
Tread thermoplastic polyurethane (TPU), brown: very low rolling resistance, very abrasion-resistant, non-marking, no contact discolouration.
Applications: Conveyor belts, doors, etc.
Other sizes on request.
Extrathane tread: quiet running, low rolling resistance, elastic, gentle on floors, very abrasion-resistant, high cut and tear resistance, non-marking, no contact discolouration.
Tread polyamide 6: break-resistant, very low rolling resistance, easy running on smooth floors, very abrasion-resistant.
Tread thermoplastic polyurethane (TPU) silver-grey: low rolling resistance, very abrasion-resistant, hydrolysis-resistant, non-marking, no contact discolouration.
Tread thermoplastic polyurethane (TPU), brown: very low rolling resistance, very abrasion-resistant, non-marking, no contact discolouration.
Applications: Conveyor belts, doors, etc.
Other sizes on request.
Temperature range
-20 °C to +70 °C.
Briefly up to +90 °C.
Briefly up to +90 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.