Elastomer dog coupling with radial clamping hub aluminium 23022-10-14980350404
- Play-free elastomer coupling clamp with grub screw
- For shaft diameters from 2 to 57 mm
- Torque range: 0.5 - 525 Nm
- Compensation of misalignments (axial, radial, angular)
- Axially attachment, thus very simple installation
Sales unit
$892.77
plus sales tax
Added to your shopping cart
Designation
Elastomer dog coupling
Version 1
with radial clamping hub
Main
material
aluminium
Component
material
polyurethane
Component
colour
red
L=Length
35
C
(ISO 4029)
M3
Coupling spider
hardness
98 Shore A
D1
(H7)
4
D1/D2
max.
16
D1/D2
min.
4
D2
(H7)
4
D4
30
L1
11
L2
13
L3
5
Max.
torque
Nm
25
Moment of inertia
(gm²)
0,00381
Nom. torque
Nm
12,5
R
32,2
Size
14
Spring stiffness
radial
(N/mm)
654
Tightening
torque of
screws Nm
2
Torsional stiffness
static
(Nm/wheel)
171,9
Torsional stiffness
dynamic
Nm/wheel
513
max.
rpm
13000
max.
angular offset
(°)
0,9
max. shaft offset
axial
(mm)
+1 / -0,5
max. shaft offset
radial
(mm)
0,09
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Hub aluminium.
Coupling spider polyurethane.
Coupling spider polyurethane.
Version
Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note
Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.
The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Supplied unassembled.
The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.
Pre-tensioning of the spiders in the coupling hubs make this variant play-free.
Supplied unassembled.
Temperature range
Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly
The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.
For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
On request
Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
DIN 6885 keyway.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.