Plain bearing without collar Iglidur® black 23710-31252820
- Made of high-performance polymer
- High dimensional accuracy
- High compression strength
- Maintenance-free
Sales unit
$128.23
plus sales tax
Added to your shopping cart
Designation
Plain bearing
Version 1
without collar
Version 2
IGLIDUR® X
Form
A
Main
material
Iglidur®
Main
colour
black
D1=Outside diameter
28
D=internal diameter
25
L=Length
20
S=Thickness
0,8
Max. permissible
static surface pressure
N/mm²
150
Temperature range
-100 °C to +250 °C
Tolerance D
after force
fitting
F10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
glass wool fibers
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
High-performance polymer iglidur® G, iglidur® J or iglidur® X.
Version
iglidur® G grey;
iglidur® J yellow;
iglidur® X black
iglidur® J yellow;
iglidur® X black
Note
Plastic high-performance polymer plain bearings.
– maintenance-free
– lubricant-free
– corrosion-resistant
– resistant to dirt
– high dimensional precision
– high pressure resistance
– good heat dissipation
– very low creep tendencies
– high mechanical damping
– resistant to UV radiation.
– maintenance-free
– lubricant-free
– corrosion-resistant
– resistant to dirt
– high dimensional precision
– high pressure resistance
– good heat dissipation
– very low creep tendencies
– high mechanical damping
– resistant to UV radiation.
Assembly
The bearings are designed for press fits in H7 bores. After pressing in, the ID of the bearing will be diameter D with the relative tolerance.
The bearings are suitable for shafts with h tolerance (recommended min. h9).
The bearings are suitable for shafts with h tolerance (recommended min. h9).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.