Hinge with clamping function zinc black powder coated 27868-40232300
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Clamping function: can be clamped in any position using the clamping lever
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- Available with or without guide tabs
Sales unit
$571.00
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
with clamping function
Product type
hinge with clamping function
Main
material
zinc
Surface finish
body
powder coated
Main
colour
black
Component
material
steel
Surface finish
component
galvanised
A1=Hole spacing left
22,5
A2=hole spacing right
22,5
A=Length
74
B=Width
40
F1
N
1500
F2
N
650
Kind of fastening
fastening holes
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Hinge die-cast zinc.
Hinge pin steel.
Lever fibreglass reinforced thermoplastic.
Mechanism steel.
Hinge pin steel.
Lever fibreglass reinforced thermoplastic.
Mechanism steel.
Version
Hinge black powder-coated.
Pin galvanised.
Lever black.
Mechanism black galvanised.
Pin galvanised.
Lever black.
Mechanism black galvanised.
Note
The indexible lever enables the hinge to be locked in any position.
The hinges are available with or without guide tabs for aluminium profile slots.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The hinges are available with or without guide tabs for aluminium profile slots.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.